Rotary compressor, VRN752WTTENA

126F2026

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 380-440V/3ph/50-60Hz

Product details

Gross weight 30 Kilogram
Net weight 26.5 Kilogram
Volume 816.5 Liter

 

Brand technique Rotary compressor
Capacity control Inverter
Configuration code Single
Connection type Brazed
Description VRN752WT
Diameter [mm] 168 mm
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 19.2 mm
Discharge connection height [mm] 512 mm
Discharge connection material Copper
Drawing number 4CYCE0104
Economizer No
Family VRN
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 15 - 120
Gauge port HP None
Gauge port LP None
Glass mounting None
High Side TS Max 125 °C
High Side TS Min -25 °C
High Side Volume 1.5 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP21
Low Side TS Max 125 °C
Low Side TS Min -25 °C
Low Side Volume 1.1 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 31.3 bar
Max pressure (PS) - low side 25 bar
Model number VRN752WTTENA
Motor protection Motor protection by frequency converter
Number of starts per hour [Max] 6
Oil charge [L] 2 L
Oil type POE
Packing format Industrial pack
Packing quantity 16
Phase 3
Power connections Spade
Power supply of drive [V/ph/Hz] 380-440V/3ph/50-60Hz
Product group Hermetic compressors
Product Name Description Rotary compressor VRN
Refrigerants R290
RLA 24 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
Segment usage Heating
Speed Platform Variable-speed
Suction connection angle [°] 45 °
Suction connection diameter [mm] 22.2 mm
Suction connection height [mm] 445 mm
Suction connection material Copper
Swept volume [cm3] 75.2 cm³
Torque earth [Nm] 1.5 N-m
Torque Ebox cover [Nm] 2 N-m
Total height [mm] 512 mm
Type VRN752
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP] 68 cP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality