Frequency converter, LCP

120Z0581

LCP/frequency converter CDS803

Product details

Gross weight 0.075 Kilogram
Net weight 0.06 Kilogram
Volume 0.1 Cubic meter
EAN 5702428802918

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description LCP/frequency converter CDS803
Family Frequency converter
In scope of WEEE and contain batteries No
Model number LCP/frequency converter
Packing format Single pack
Packing quantity 1
Product group Compressors Accessories
Product Name Description Frequency converter
Type LCP
UL evaluated Yes
Usage VZH028-035-044

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality