Crankcase heater, Surface sump heater

120Z0390

Surface sump heater, 80 W, 400 V

Product details

Gross weight 0.25 Kilogram
Net weight 0.16 Kilogram
Volume 1.659 Liter
EAN 5702424677626

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Surface sump heater, 80 W, 400 V
Family Crankcase heater
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 8
Product group Compressors Accessories
Product Name Description Crankcase heater
REACH Candidate List substances No
Type Surface sump heater
UL evaluated Yes
Usage SH090-184
SM112.124.147
VSH088-117
VZH088-117

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality