Crankcase heater, Surface sump heater

120Z0385

Surface sump heater + bottom insulation, 48 W, 400 V

Product details

Gross weight 0.2 Kilogram
Net weight 0.1 Kilogram
Volume 69.355 Liter
EAN 5702424677640

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Surface sump heater + bottom insulation, 48 W, 400 V
Family Crankcase heater
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 6
Product group Compressors Accessories
Product Name Description Crankcase heater
Type Surface sump heater
UL evaluated Yes
Usage SM/SZ115.125.160

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality