Frequency converter, Relays card

120Z0350

Relays card

Product details

Gross weight 0.931 Kilogram
Net weight 0.93 Kilogram
EAN 5702424677787

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Relays card
Family Frequency converter
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 1
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances No
Type Relays card
UL evaluated Yes
Usage VSH all models

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality