Scroll compressor, VZH065CGANB

120G0146

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product details

Gross weight 37 Kilogram
Net weight 35 Kilogram
Volume 0.1 Cubic meter
EAN 5702424544126

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Compressor power supply [V] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VZH065CG
Diameter [mm] 184 mm
Discharge connection height [mm] 422 mm
Discharge connection pipe size [in] 3/4 in
Discharge connection size [in] 3/4 in
Drawing number 8590007
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family VZH
Fitting standard ODF
Frequency [Hz] 15 - 100
Gauge port HP None
Gauge port LP None
Glass mounting None
High Side TS Max 65 °C
High Side TS Min -35 °C
High Side Volume 0.7 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 4.7 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 41.1 bar
Max pressure (PS) - low side 33.3 bar
Model number VZH065CGANB
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.57 L
Oil drain 1/4'' NPT
Oil level switch port No
Oil reference 160HV
Oil type PVE
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor VZH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5.4 kg
Refrigerants R410A
RLA 27.2 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. c39c75f3-b3b0-4ac9-b760-85ee473c38de
SCIP dossier product name VZH052-065
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 280 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 7/8 in
Swept volume [cm3] 65.1 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 455 mm
Type VZH065N
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.177 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality