Mounting, Mounting element

118-3661

Mounting grommet M6-16

Product details

Gross weight 0.005 Kilogram
Net weight 0.005 Kilogram
Volume 0.022 Liter
EAN 5702424678937

 

Brand technique Reciprocating accessories
Description Mounting grommet M6-16
Family Mounting
In scope of WEEE and contain batteries No
Packing format Industrial pack
Packing quantity 1
Product group Reciprocating accessories
Product Name Description Mounting
REACH Candidate List substances No
Type Mounting element

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality