Electrical component, Relay

117U6001

RELAY ASSY. - DROP-OUT NOM. 3.15A

Product details

Gross weight 0.04 Kilogram
Net weight 0.03 Kilogram
Volume 0.045 Liter
EAN 5702428585842

 

Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Description RELAY ASSY. - DROP-OUT NOM. 3.15A
Dropout [A] [Min] 2.9 A
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Motor protector HST
Packing quantity 1
Pickup [A] [Max] 3.9 A
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
SCIP dossier no. -
Type Relay
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality