Electrical component, Start capacitor

117U5373

START CAPACITOR 80µF, 260V, 82Kohm

Product details

Gross weight 0.122 Kilogram
Net weight 0.122 Kilogram
Volume 0.306 Liter
EAN 5702428533348

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 80 µF
Capacity of capacitor B 80,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description START CAPACITOR 80µF, 260V, 82Kohm
Family Electrical component
In scope of WEEE and contain batteries No
Packing quantity 1
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Start capacitor
Voltage of capacitor B [V] 260 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality