Electrical component, Start capacitor

117U5025

START CAPACITOR 280µF, 125V - FR,NF,TF

Product details

Gross weight 0.101 Kilogram
Net weight 0.087 Kilogram
Volume 0.192 Liter
EAN 5702428585897

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 280 µF
Capacity of capacitor B 280,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description START CAPACITOR 280µF, 125V - FR,NF,TF
Family Electrical component
In scope of WEEE and contain batteries No
Packing quantity 1
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Start capacitor
Voltage of capacitor B [V] 125 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality