Electrical component, Electrical box

117-7066

SC-STARTING DEVICE

Product details

Gross weight 0.82 Kilogram
Net weight 0.816 Kilogram
Volume 2.271 Liter
EAN 5702428586139

 

Approval UL
Brand technique Reciprocating accessories
Description SC-STARTING DEVICE
Family Electrical component
In scope of WEEE and contain batteries No
Packing quantity 1
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Electrical box
UL evaluated Yes
Voltage [V] [Max] 240 V
Voltage [V] [Min] 220 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality