Optyma™, TL4GHXN0

114G1901

Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/60

Product details

Gross weight 12.852 Kilogram
Net weight 12.852 Kilogram
Volume 51.844 Liter
EAN 5702428569934

 

Applications HBP
MBP
Approval CE
EAC
CE evaluated Yes
China RoHS compliance Out of scope
Compressor model TL4GH
Compressor power supply [V] 230/1/60
Condenser type BG_1
Description TL4GHXN0
Electrical code N
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 60Hz [A] 0.19 A
Fan power consumption @ 60Hz [W] 27 W
Fan power supply [V/Ph/Hz] 230/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
In scope of WEEE and contain batteries No
Length [mm] 410 mm
Low value of voltage range at 60Hz [V] 208 V
Model number TL4GHXN0
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
SCIP dossier no. f9a3f774-d2f8-4af3-a234-1eafee97cb4e
SCIP dossier product name OPTYMA N0 N2 T0 T2
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 197 mm
Type Optyma™ N0
UK RoHS compliance Out of scope
Version N0
Width [mm] 273 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality