Optyma™, TL4GXN2

114G1660

Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50

Product details

Gross weight 13.85 Kilogram
Net weight 13.85 Kilogram
Volume 52.735 Liter
EAN 5702428569989

 

Applications HBP
LBP
MBP
Approval UL
China RoHS compliance Out of scope
Compressor model TL4G
Compressor power supply [V] 230/1/50
Condenser type BG_1
Description TL4GXN2
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 410 mm
Low value of voltage range at 60Hz [V] 220 V
Model number TL4GXN2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
SCIP dossier no. f9a3f774-d2f8-4af3-a234-1eafee97cb4e
SCIP dossier product name OPTYMA N0 N2 T0 T2
Segment usage Low Back Pressure
Medium Back Pressure
Universal
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 197 mm
Type Optyma™ N2
UK RoHS compliance Out of scope
UL evaluated Yes
Version N2
Width [mm] 273 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality