Optyma™, TLS5FXN2

114G1602

Segment usage: Low Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50

Product details

Gross weight 14.016 Kilogram
Net weight 13.6 Kilogram
Volume 48.75 Liter
EAN 5702428570022

 

Applications LBP
China RoHS compliance Out of scope
Compressor model TLS5F
Compressor power supply [V] 230/1/50
Condenser type BG_1
Description TLS5FXN2
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 50Hz [A] 0.19 A
Fan current @ 60Hz [A] 0.17 A
Fan power consumption @ 50Hz [W] 27 W
Fan power consumption @ 60Hz [W] 24 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 410 mm
Low value of voltage range at 60Hz [V] 220 V
Model number TLS5FXN2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Refrigerants R134a
Segment usage Low Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 197 mm
Type Optyma™ N2
UK RoHS compliance Out of scope
Version N2
Width [mm] 273 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality