BOCK, HGX22e/190-4 A, Semi-hermetic mobile

097C5985

Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Legacy BOCK ID: 14842

Product details

Gross weight 55 Kilogram
Net weight 45.6 Kilogram
Volume 152.46 Liter
EAN 5715162932261

 

Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HGX22e/190-4 A
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG Alu compressors (mobile)
Frequency Hz 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14842
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX22e/190-4 A
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 24V DC
Oil type BOCKlub E55
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7f2d5eef-f276-4b05-869b-e55068f6f644
SCIP dossier product name HG/HA(X)22/…. - series
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic mobile
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX22e
Type designation HGX22e/190-4 A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality