BOCK, HG44e/665-4 S HC, Semi-hermetic suction gas cooled

097C5978

Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Anti-vibration pads: Yes, Legacy BOCK ID: 16176

Product details

Gross weight 189.1 Kilogram
Net weight 172.2 Kilogram
Volume 271.656 Liter
EAN 5715162930526

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 4
Description Compressor HG44e/665-4 S HC
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HC Compressors
Frequency Hz 50
Hot gas temperature sensor 1
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16176
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number HG44e/665-4 S HC
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil temperature sensor Pt1000
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Step protection for CR/SU No
Suction connection size [in] 1 5/8 in
Suction connection size [mm] 42 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat No
Type HG44e
Type designation HG44e/665-4 S HC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality