BOCK, HGX12P/60 S 0,7 LG, Semi-hermetic suction gas cooled

097C5389

Refrigerants: R404A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14678

Product details

Gross weight 58.1 Kilogram
Net weight 48.7 Kilogram
Volume 152.46 Liter
EAN 5715162857519

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HGX12P/60 S 0,7 LG
Discharge connection size [in] 1/2 in
Discharge connection size [mm] 12 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family LG compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14678
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number HGX12P/60 S 0,7 LG
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater 110-240V AC
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze
R134a
R404A
R407C
R407F
R448A
R449A
R450A
R452A
R454C
R455A
R513A
SCIP dossier no. bb70efe1-a42e-4e79-b905-4e324c30d6d0
SCIP dossier product name HG(X)12/…. - series
Suction connection size [in] 5/8 in
Suction connection size [mm] 16 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat No
Type HGX12P
Type designation HGX12P/60 S 0,7 LG

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality