BOCK, HAX34e/215-4, Semi-hermetic air cooled

097C5347

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16082

Product details

Gross weight 104.1 Kilogram
Net weight 94.7 Kilogram
EAN 5715162793602

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 265-290V D / 440-480V Y -3- 60Hz
Cylinder 4
Description Compressor HAX34e/215-4
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG/HA compressors
Frequency Hz 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 44
Legacy BOCK ID 16082
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HAX34e/215-4
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater 110-240V AC
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HA
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R404A
R407A
R407F
R448A
R449A
SCIP dossier no. 60e852d2-90d1-42cc-828d-974bed584935
SCIP dossier product name HG/HA(X)34/…. - series
Step protection for CR/SU No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic air cooled
Thermal protection thermostat No
Type HAX34e
Type designation HAX34e/215-4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality