BOCK, HG56e/850-4 S, Semi-hermetic suction gas cooled

097C5197

Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 14935

Product details

Gross weight 233.8 Kilogram
Net weight 212 Kilogram
Volume 428.8 Liter
EAN 5715162748633

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 60Hz
Cylinder 6
Description Compressor HG56e/850-4 S
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG/HA compressors
Frequency Hz 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14935
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HG56e/850-4 S
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil pressure safety switch No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R22
Step protection for CR/SU No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat No
Type HG56e
Type designation HG56e/850-4 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality