BOCK, HGX34/150-4 SH CO2 T, Semi-hermetic CO2 transcritical

097C5092

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16242

Product details

Gross weight 233.339 Kilogram
Net weight 211.539 Kilogram
Volume 428.8 Liter
EAN 5715162788417

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 4
Description Compressor HGX34/150-4 SH CO2 T
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Non-standard
Discharge connection type Soldering/welding
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16242
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX34/150-4 SH CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type C170E
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 3349a591-a927-4d1d-8ca6-9b04387c341d
SCIP dossier product name HG(X)34/…. CO2 T
Screw-in valve No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Non-standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 transcritical
Thermal protection thermostat 2
Type HGX34
Type designation HGX34/150-4 SH CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality