BOCK, FX5, Open Type Compressor

097C5091

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12087

Product details

Gross weight 96.442 Kilogram
Net weight 87.042 Kilogram
Volume 180.18 Liter
EAN 5715162788424

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 4
Description Compressor FX5
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12087
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX5
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R407C
R134a
R404A
Start Unloader No
Suction connection comments 2 connections
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX5
Type designation FX5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality