BOCK, FX76/1570, Open Type Compressor

097C5089

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11576

Product details

Gross weight 240.798 Kilogram
Net weight 226.198 Kilogram
Volume 448.38 Liter
EAN 5715162788448

 

Approval standard No
Brand BOCK
Capacity regulator 1x 230V AC,50/60Hz
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 6
Description Compressor FX76/1570
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate No
Family F Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11576
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX76/1570
Mounting position capacity regulator Serial position
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve Yes
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R134a
R404A
R407C
SCIP dossier no. e7647917-66ef-46af-bba0-55a677cabf0c
SCIP dossier product name F(X)76/…. – series
Step protection for CR/SU No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX76
Type designation FX76/1570

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality