BOCK, EX-HGX34e/215-4 S, Semi-hermetic ATEX

097C5069

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 17331

Product details

Gross weight 110.371 Kilogram
Net weight 100.971 Kilogram
Volume 152.46 Liter
EAN 5715162651537

 

Anti-vibration pads No
Applications MBP
HBP
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue - standard (conductive coating)
Compressor power supply [V] 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor EX-HGX34e/215-4 S
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG ATEX Compressors
Frequency Hz 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 17331
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number EX-HGX34e/215-4 S
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater No
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic ATEX
Thermal protection thermostat No
Type EX-HGX34e
Type designation EX-HGX34e/215-4 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality