BOCK, HGX12/40-4 S CO2 T, Semi-hermetic CO2 transcritical

097C5061

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16435

Product details

Gross weight 105.299 Kilogram
Net weight 95.899 Kilogram
Volume 152.46 Liter
EAN 5715162640586

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HGX12/40-4 S CO2 T
Discharge connection size type Standard
Discharge connection type Blind flange
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16435
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX12/40-4 S CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 8f0c875f-51d2-4674-8d59-4062c78b55d8
SCIP dossier product name HG(X)12/…. CO2 T/LT
Screw-in valve No
Suction connection size type Standard
Suction connection type Blind flange
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX12
Type designation HGX12/40-4 S CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality