BOCK, HGX34e/380-4 S A, Semi-hermetic mobile

097C5000

Refrigerants: R513A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ32, Anti-vibration pads: No, Legacy BOCK ID: 14783

Product details

Gross weight 73.777 Kilogram
Net weight 64.777 Kilogram
Volume 152.46 Liter
EAN 5715162629680

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor HGX34e/380-4 S A
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG Alu compressors (mobile)
Frequency Hz 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14783
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX34e/380-4 S A
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater No
Oil type SEZ32
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R513A
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic mobile
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX34e
Type designation HGX34e/380-4 S A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality