BOCK, HGX34P/255-2 A, Semi-hermetic mobile

097C2396

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14720

Product details

Gross weight 72.777 Kilogram
Net weight 63.777 Kilogram
Volume 152.46 Liter
EAN 5715162633489

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator 1x 24V DC (CR10)
Colour Blue (standard)
Compressor power supply [V] 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor HGX34P/255-2 A
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG 2-pole Compressors
Frequency Hz 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14720
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX34P/255-2 A
Motor protection INT69 G 24V DC, IP00
Mounting position capacity regulator Seen on oil pump left (cylinder bank 2)
Oil sump heater 24V DC
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R134a
R407C
R513A
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic mobile
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX34P
Type designation HGX34P/255-2 A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality