BOCK, HG12P/75-4, Semi-hermetic suction gas cooled

097C2178

Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 14542

Product details

Gross weight 56.612 Kilogram
Net weight 47.212 Kilogram
Volume 152.46 Liter
EAN 5715162648759

 

Anti-vibration pads No
Applications MBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HG12P/75-4
Discharge connection size [in] 1/2 in
Discharge connection size [mm] 12 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG/HA compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14542
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HG12P/75-4
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater No
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. bb70efe1-a42e-4e79-b905-4e324c30d6d0
SCIP dossier product name HG(X)12/…. - series
Sound power @ 50Hz [db(A)] 67 dBA
Sound power @ 60Hz [db(A)] 67 dBA
Suction connection size [in] 5/8 in
Suction connection size [mm] 16 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HG12P
Type designation HG12P/75-4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality