BOCK, FX4, Open Type Compressor

097C1495

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12086

Product details

Gross weight 74.294 Kilogram
Net weight 64.894 Kilogram
Volume 180.18 Liter
EAN 5715162658154

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 4
Description Compressor FX4
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel Yes
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12086
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX4
Oil pressure safety switch No
Oil sump heater No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Start Unloader No
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX4
Type designation FX4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality