BOCK, FX16/1751, Open Type Compressor

097C1429

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11707

Product details

Gross weight 199.189 Kilogram
Net weight 184.589 Kilogram
Volume 448.38 Liter
EAN 5715162658819

 

2nd/3rd sight glass No
Approval standard No
Brand BOCK
Capacity regulator 2 Cylinder cover prepared
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 6
Description Compressor FX16/1751 SERVICE
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate Yes
Family F Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11707
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX16/1751
Mounting position capacity regulator Serial position
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX16
Type designation FX16/1751

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality