BOCK, FKX50/660 K1, Vehicle compressor

097B14248

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14248

Product details

Gross weight 54.2 Kilogram
Net weight 42.3 Kilogram
Volume 237.223 Liter
EAN 5715162574973

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Not painted
Compressor power supply [V] w/o motor
Cylinder 6
Description Compressor FKX50/660 K1
Discharge connection size type Standard
Discharge connection type Dust cover
Family FK Vehicle Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
Legacy BOCK ID 14248
Length (mm) 432
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FKX50/660 K1
Oil sump heater No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor FK
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R134a
R407C
R513A
SCIP dossier no. 94bf1e19-47cb-4093-ac84-0663c0e40c47
SCIP dossier product name FK(X)50/…. - series
Suction connection size type Standard
Suction connection type Dust cover
Technology Vehicle compressor
Thermal protection thermostat No
Total height [mm] 334 mm
Type FKX50
Type designation FKX50/660 K1
Width [mm] 380 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality