Energy meters, For product type: Generic across portfolio, Ball valve DN20 - for direct sensor,12pc

087H0119

Product Type: Accessories

Product details

Gross weight 0.28 Kilogram
Net weight 0.28 Kilogram
EAN 5710104061429

 

China RoHS compliance Out of scope
Connection size 3/4"
Connection types Internal thread
Description Ball valve DN20 - for direct sensor,12pc
Diameter [mm] 20 mm
For product type Generic across portfolio
Packing format Industrial pack
Packing quantity 12
Pressure nominal [bar] 25 bar
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b596b62d-6618-4c6c-844d-f8fcb6a55db6
SCIP dossier product name ACC. and Service Kits HM - ball valve DN15-25
Type Accessories
Type of accessories Fittings PN25 130°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality