Temperature sensor, MBT 5116, 70 mm, M,18x1.5, ISO 965

084Z7092

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 3 wire

Product details

Gross weight 0.432 Kilogram
Net weight 0.195 Kilogram
Volume 1.463 Liter
EAN 5702423202188

 

Ambient temperature max. [°C] 75 °C
Ambient temperature max. [°F] 167 °F
Cable length [in] 19.69 in
Cable length [m] 0.5 m
Cable tempr. range [°C] [max] 150 °C
Cable tempr. range [°C] [min] -40 °C
Cable tempr. range [°F] [max] 302 °F
Cable tempr. range [°F] [min] -40 °F
Cable type Polyolefine, screened
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Electrical connection size 3 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 2.76 in
Insertion length [mm] 70 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 18x1.5
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] [max] 0.95 in
Protection tube diameter [in] [min] 0.55 in
Protection tube diameter [mm] [max] 24 mm
Protection tube diameter [mm] [min] 14 mm
Protection tube material AISI 316 Ti
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. daa062e2-e8c0-4d66-a1fa-e3b4de3cda2a
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Temperature range [°C] [max] 600 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1112 °F
Temperature range [°F] [min] -58 °F
Type MBT 5116
Type designation MBT 5116-C000-070-2013-500
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
15
18
19
21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality