ABNM A5 0-10V, LIN, Supply voltage [V] AC: 24, 6.50 mm, Normally closed

082F1164

ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator

Product details

Gross weight 0.117 Kilogram
Net weight 0.117 Kilogram
Volume 0.352 Liter
EAN 5702420124391

 

Approval standard EC EN 60730
UL 60730
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Control characteristic LIN
Control input signal Y [V] 0 - 10 V
Control signal type Modulating
De-energized position Normally closed
Description ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
IP protection class IP54
Label product Yes
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 77dfd105-89e5-414f-9e67-6f33722f9b98
SCIP dossier product name 082F1164
Stroke [mm] 6.5 mm
Supply voltage [V] AC 24 V
Type ABNM A5 0-10V
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality