Brazed plate heat exchanger, SL333TM-1, Number of plates: 150

079U8050

16 bar, Brazing material: Copper

Product details

Gross weight 318 Kilogram
Net weight 260.554 Kilogram
Volume 786 Liter
EAN 5702425152818

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 0 mm
Connection length 2 [mm] 0 mm
Connection size 1 DN100
Connection size 2 DN100
Connection type 1 FLANGE
Connection type 2 FLANGE
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 239 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Material Description (Short Te SL333TM-1-150_2_16_S1_4F100
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 1
Number of plates 150
Packing format Single pack
PED category IV
Plate material no. 1.4404
Plate pattern TM
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 1181 mm
Total width [mm] 474 mm
Type SL333TM-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 863 mm
Vertical center porthole 2[mm] 863 mm
Volume per channel 1 [l] 0.813 L
Volume per channel 2 [l] 0.813 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality