Micro Plate heat exchanger, XB06H+-1, Number of plates: 26

079B0038

25 bar, Brazing material: Copper

Product details

Gross weight 2.491 Kilogram
Net weight 2.28 Kilogram
Volume 2.94 Liter

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 20 mm
Connection length 2 [mm] 20 mm
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 45 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te XB06H+-1-26_2Cu_25_S1_2G3/4_IP
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 26
Packing format Industrial pack
PED category Art. 4, par. 3
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern H+
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 120 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 320 mm
Total width [mm] 95 mm
Type XB06H+-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 270 mm
Vertical center porthole 2[mm] 270 mm
Vertical center porthole side 1 [mm] 270 mm
Volume per channel 1 [l] 0.018 L
Volume per channel 2 [l] 0.018 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality