Hot gas bypass regulator, TCHE

068U4528

Inlet size [mm]: 10.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 9, Orifice capacities [kW]: 10.00, Pressure equalization: Externally equalized

Product details

Gross weight 0.194 Kilogram
Net weight 0.179 Kilogram
Volume 0.5 Liter
EAN 5702428078962

 

Approval EAC
LLC CDC TYSK
Body material Stainless steel
Capillary tube length [in] 35 in
Capillary tube length [mm] 900 mm
China RoHS compliance Yes exceed limitations
Connection material Bi-metal: Steel/copper
Direction Angleway
Equalization connection type Solder, ODF
Equalization size [mm] 6 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Laser engraved 1-way arrow
Fluid Group 2
Identical product 068U4576
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Max. Working Pressure [bar] 45.5 bar
Max. Working Pressure [psig] 660 psig
Orifice capacities [kW] 10 kW
Orifice capacities [TR] 2.9 TR
Orifice size 3
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Industrial pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 45 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R410A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Serviceable No
Static Superheat (SS) [°C] 2 °C
Static Superheat (SS) [°F] 3.6 °F
Superheat setting Adjustable
Temperature range [°C] [max] 9 °C
Temperature range [°C] [min] -1 °C
Temperature range [°F] [max] 48 °F
Temperature range [°F] [min] 30 °F
Type TCHE
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality