Orifice for expansion valve, ORF, R404A; R404A/R452A; R407A; R410A; R32; R134a/R513A; R407F; R455A; R407C; R452A; R454C; R404A/R507A; R513A; R1234yf; R448A; R450A; R1234ze(E); R22/R407C; R454A; R449A

068U1035

Temperature range [°C]: -40 - 10

Product details

Gross weight 0.048 Kilogram
Net weight 0.042 Kilogram
Volume 0.043 Liter
EAN 5702422186892

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
In scope of WEEE and contain batteries No
Orifice size 5
Packing format Multi pack
Parts Program name TUA
PED category Art. 4, par. 3
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 9 pc
Rated cap. cond. Range N [IMP] OS=7.2 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=4K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
Rated cap. R134a, Range N [kW] 2.7 kW
Rated cap. R134a, Range N [TR] 0.78 TR
Rated cap. R22, Range B [kW] 2.3 kW
Rated cap. R22, Range B [TR] 0.66 TR
Rated cap. R22, Range N [kW] 3.5 kW
Rated cap. R22, Range N [TR] 1 TR
Rated cap. R404A, Range B [kW] 1.8 kW
Rated cap. R404A, Range B [TR] 0.5 TR
Rated cap. R404A, Range N [kW] 2.8 kW
Rated cap. R404A, Range N [TR] 0.79 TR
Rated cap. R407C, Range B [kW] 1.9 kW
Rated cap. R407C, Range B [TR] 0.55 TR
Rated cap. R407C, Range N [kW] 3.8 kW
Rated cap. R407C, Range N [TR] 1.1 TR
Rated cap. R410A, Range N [kW] 5.9 kW
Rated cap. R410A, Range N [TR] 1.7 TR
Rated cap. R507, Range B [kW] 1.9 kW
Rated cap. R507, Range B [TR] 0.55 TR
Rated cap. R507, Range N [kW] 2.7 kW
Rated cap. R507, Range N [TR] 0.76 TR
Rated cap. R513A, Range N [kW] 1.8 kW
Rated cap. R513A, Range N [TR] 0.53 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R134a/R513A
R22/R407C
R32
R404A
R404A/R452A
R404A/R507A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R454A
R454C
R455A
R513A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Serviceable No
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type ORF
UK RoHS compliance Out of scope
Used for product TUA
TUAE

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality