Orifice for expansion valve, ORF, R407A; R134a/R513A; R23; R455A; R407C; R236fa; R452A; R454C; R404A/R507A; R1234yf; R448A; R22/R407C; R449A

068-2073

Temperature range [°C]: -40 - 10

Product details

Gross weight 10 Gram
Net weight 9 Gram
Volume 0.02 Liter
EAN 5702422095255

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Design Solder Adapter only
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
Identical product 068-2093
In scope of WEEE and contain batteries No
Orifice size 03
Packing format Industrial pack
Parts Program name T2/TE2
PED category Art. 4, par. 3
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 45 pc
Rated cap. cond. Range N [IMP] tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
Rated cap. R1234yf, N [kW] 3.11 kW
Rated cap. R1234yf, N [TR] 0.88 TR
Rated cap. R134a, Range N [kW] 4.3 kW
Rated cap. R134a, Range N [TR] 1.2 TR
Rated cap. R22, Range B [kW] 3.9 kW
Rated cap. R22, Range B [TR] 1.1 TR
Rated cap. R22, Range N [kW] 8 kW
Rated cap. R22, Range N [TR] 2.3 TR
Rated cap. R404A, Range B [kW] 3.2 kW
Rated cap. R404A, Range B [TR] 0.91 TR
Rated cap. R404A, Range N [kW] 6.3 kW
Rated cap. R404A, Range N [TR] 1.8 TR
Rated cap. R407C, Range N [kW] 8.1 kW
Rated cap. R407C, Range N [TR] 2.3 TR
Rated cap. R452A, Range N [kW] 6.4 kW
Rated cap. R452A, Range N [TR] 1.82 TR
Rated cap. R454C, Range N [kW] 6.17 kW
Rated cap. R454C, Range N [TR] 1.75 TR
Rated cap. R455A, Range N [kW] 7.57 kW
Rated cap. R455A, Range N [TR] 2.15 TR
Rated cap. R507, Range B [kW] 3.2 kW
Rated cap. R507, Range B [TR] 0.91 TR
Rated cap. R507, Range N [kW] 6.3 kW
Rated cap. R507, Range N [TR] 1.8 TR
Rated cap. R513A, Range N [kW] 3.7 kW
Rated cap. R513A, Range N [TR] 1 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a/R513A
R22/R407C
R23
R236fa
R404A/R507A
R407A
R407C
R448A
R449A
R452A
R1234yf
R454C
R455A
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable No
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type ORF
UK RoHS compliance Out of scope
Used for product T 2
TE 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality