Thermostatic expansion valve, TGE, R290

067N9107

Temperature range [°C]: -25 - 10, Orifice capacities [kW]: 92.00, Orifice capacities [TR]: 26.00, Pressure equalization: Externally equalized

Product details

Gross weight 1.115 Kilogram
Net weight 1.06 Kilogram
Volume 3.287 Liter
EAN 5702428431330

 

Approval C UL US LISTED
Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Out of scope
Connection material Copper
Direction Straightway
Element temperature max. [°C] 110 °C
Element temperature max. [°F] 230 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Matr grp for sales restriction Flammable agreement C (RC,CC)
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Orifice capacities [kW] 92 kW
Orifice capacities [TR] 26 TR
Orifice size 26
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Packing format Multi pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 6 pc
Rated cap. cond. Range N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
Rated cap. cond. Range N [SI] tcond=38 °C
tevap=4.4 °C
tliq=37 °C
Refrigerants R290
Serviceable No
Static Superheat (SS) [°C] 5 °C
Static Superheat (SS) [°F] 9 °F
Superheat setting Adjustable
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -15 °F
Type TGE
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality