Valve body for expansion valve, TEH, Solder, ODF, Solder, ODM

067B4021

Direction: Straightway, Used for product: TQ 20; TQ 12; TE 12; TE 20, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM

Product details

Gross weight 0.586 Kilogram
Net weight 0.52 Kilogram
Volume 0.333 Liter
EAN 5702428321228

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Outlet connection type Solder, ODM
Outlet size [in] 1 1/8 in
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 12
TE 20
TQ 12
TQ 20
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
UK RoHS compliance Out of scope
Used for product TE 12
TE 20
TQ 12
TQ 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality