VL 2 PN6 100/145 2-way seated flange

065Z3426

VL 2 PN6 100/145 2-way seated flange

Product details

Gross weight 43.4 Kilogram
Net weight 43.4 Kilogram
Volume 91.2 Liter
EAN 5702421512364

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
Connection types Flange
Control ratio 100:1
Description VL 2 PN6 100/145 2-way seated flange
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 1 bar
Flow characteristic Equal percentage
In scope of WEEE and contain batteries No
Kvs values [m³/h] 145 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Stroke [mm] 30 mm
Stuffing box sealing material EPDM
Type VL 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Red bronze CuSn5Zn5Pb5 (Rg 5)
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality