Butterfly valves, VFY-WG, PN 16, DN 300, Wafer

065B7458

VFY-WGPN16DN300CI/SS/EPDM

Product details

Gross weight 29.754 Kilogram
Net weight 29.754 Kilogram
Volume 131.503 Liter
EAN 5702428965392

 

China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WGPN16DN300CI/SS/EPDM
Diameter [mm] [Max] 300 mm
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 430 N-m
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
Type VFY-WG
UK RoHS compliance Out of scope
Valve size DN 300

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality