Flow dividers, For valves: VFGS2, DN 125; DN 100

065B2779

Flow divider for VFGS2 valves DN100, 125

Product details

Gross weight 2.413 Kilogram
Net weight 2.413 Kilogram
Volume 4.719 Liter
EAN 5702421813454

 

Description Flow divider for VFGS2 valves DN100, 125
For valve size DN 100
DN 125
For valves VFGS2
In scope of WEEE and contain batteries No
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 125 mm
Suitable for valve of diameter [mm] [Min] 100 mm
Type Flow dividers

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality