Flow dividers, For valves: VFGS2, DN 50; DN 40

065B2777

Flow divider for VFGS2 valves DN40, 50

Product details

Gross weight 0.302 Kilogram
Net weight 0.302 Kilogram
Volume 1.371 Liter
EAN 5702421813430

 

Description Flow divider for VFGS2 valves DN40, 50
For valve size DN 40
DN 50
For valves VFGS2
In scope of WEEE and contain batteries No
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 50 mm
Suitable for valve of diameter [mm] [Min] 40 mm
Type Flow dividers

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality