Flow dividers, For valves: VFGS2, DN 15; DN 20

065B2775

Flow divider for VFGS2 valves DN15, 20

Product details

Gross weight 0.199 Kilogram
Net weight 0.199 Kilogram
Volume 1.87 Liter
EAN 5702421813416

 

Description Flow divider for VFGS2 valves DN15, 20
For valve size DN 15
DN 20
For valves VFGS2
In scope of WEEE and contain batteries No
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 20 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Flow dividers

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality