VFQ 2, PN 40, DN 125, 160.00 m³/h, Flange

065B2686

VFQ2 PN40 125/160 2-way flange flow/ret

Product details

Gross weight 86.5 Kilogram
Net weight 86.5 Kilogram
Volume 206.4 Liter
EAN 5702421809501

 

Application District Heating
Cavitation factor 0.35
Cavitation factor 100% 0.3
Cavitation factor 25% 0.35
Cavitation factor 50% 0.54
Cavitation factor 75% 0.56
China RoHS compliance Out of scope
Connection types Flange
Description VFQ2 PN40 125/160 2-way flange flow/ret
Diameter [mm] 125 mm
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 160 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 20 mm
Type VFQ 2
UK RoHS compliance Out of scope
Valve body material GS-C 25
Valve cone material Stainless steel, mat. No. 1.4404
Valve size DN 125

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality