VFQ 2, PN 40, DN 65, 50.00 m³/h, Flange

065B2683

VFQ2 PN40 65/50 2-way flange flow/return

Product details

Gross weight 39 Kilogram
Net weight 39 Kilogram
Volume 88.8 Liter
EAN 5702421809471

 

Application District Heating
Cavitation factor 0.5
Cavitation factor 100% 0.44
Cavitation factor 25% 0.53
Cavitation factor 50% 0.51
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Description VFQ2 PN40 65/50 2-way flange flow/return
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 50 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 12 mm
Type VFQ 2
UK RoHS compliance Out of scope
Valve body material GS-C 25
Valve cone material Stainless steel, mat. No. 1.4404
Valve size DN 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality