Check valve, BCV, Max. Working Pressure [bar]: 41.5

061N3000

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Industrial pack

Product details

Gross weight 0.042 Kilogram
Net weight 0.041 Kilogram
Volume 0.031 Liter
EAN 5702428269346

 

Approval CE
UKCA
Body material Copper
CE evaluated Yes
Connection material Copper
Cv value [gal/min] 0.97 gal/min
Design Float
Direction Straightway
Flow direction Single-flow
Flow direction indicator Label printed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 0.83 m³/h
Max. Working Pressure [bar] 41.5 bar
Max. Working Pressure [psig] 602 psig
Min. Pressure drop [bar] 0.078 bar
Min. Pressure drop [psi] 1.1 psi
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Industrial pack
Product group Check valves
Product Name Description Check valve
Quantity per packing format 250 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
R410A
R507A
SCIP dossier no. be7ba087-4bcb-4c85-8e38-190a736d6307
SCIP dossier product name Check valve(3)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -22 °F
Type BCV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality