Pressure transmitter, NSK, 0.00 bar - 50.00 bar

061H5245

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Cable, Pressure connection type: Solder tube, Pressure connection size: 1/4, Specification key: SENSOR NSK BH050D-U871

Product details

Gross weight 0.058 Kilogram
Net weight 0.05 Kilogram
Volume 0.18 Liter
EAN 5715162513064

 

+ output White
+ supply Red
- common Black
Accuracy, max. [±FS%] 2.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -30 °C
CE evaluated Yes
China RoHS compliance Out of scope
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Cable with JST Connector
Electrical conn. Male/Female Female
Electrical connection Cable
Enclosure rating IP IP66
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 75 bar
Packing format Industrial pack
Pressure connection size 1/4
Pressure connection type Solder tube
Pressure range [bar] [max] 50 bar
Pressure range [bar] [min] 0 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 100 pc
Ratiometric [V] [max] 4.5 V
Ratiometric [V] [min] 0.5 V
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Trixylyl phosphate (CAS no. 25155-23-1)
Refrigerants R32
SCIP dossier no. 853a606c-7ffe-448f-b453-0d129ce19597
SCIP dossier product name NSK Series
Specification key SENSOR NSK BH050D-U871
Supply voltage [V] DC 5 V
Type NSK
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality