Pressure transmitter, NSK, 0.00 bar - 20.00 bar

061H5120

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE020I-U005

Product details

Gross weight 0.05 Kilogram
Net weight 0.049 Kilogram
Volume 0.108 Liter
EAN 5702428274937

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, max. [±FS%] 2.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -30 °C
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 120 °C
Compensated temp. range [°C] [min] -20 °C
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Green
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Enclosure rating IP IP66
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Identical product 061H5122
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Output signal Ratio metric
Overload pressure max. [bar] 38.5 bar
Packing format Industrial pack
Pressure connection HEX [mm] 14 mm
Pressure connection notes With Schrader Depressor
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 20 bar
Pressure range [bar] [min] 0 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 50 pc
Ratiometric [V] [max] 4.5 V
Ratiometric [V] [min] 0.5 V
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Trixylyl phosphate (CAS no. 25155-23-1)
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407C
R407H
R410A
R449B
R450A
R452B
R454A
R454B
R454C
R455A
R513A
SCIP dossier no. 853a606c-7ffe-448f-b453-0d129ce19597
SCIP dossier product name NSK Series
Specification key NSK-BE020I-U005
Supply voltage [V] DC 5 V
Type NSK
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality